IESNA:LM-63-2002
[TEST]P1055575
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1604
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1370.3 1357.5 1350.4 1340.5 1324.8 1303.5 1280.8 1255.2 1223.9 1191.2
1155.7 1115.9 1074.6 1030.6 986.5 939.6 892.7 844.4 791.8 742
690.8 639.7 589.9 538.7 487.6 436.4 383.8 329.8 278.6 227.4
179.1 132.2 89.6 49.8 17.1 0 0
1370.3 1376 1363.2 1346.2 1320.6 1286.5 1248.1 1205.4 1157.1 1104.5
1047.6 987.9 925.4 860 791.8 723.5 656.7 587.1 518.8 453.5
388.1 325.5 261.6 206.1 152.1 105.2 64 44.1 31.3 19.9
11.4 4.3 1.4 0 0 0 0
1370.3 1360.4 1337.6 1303.5 1255.2 1201.2 1134.4 1061.9 979.4 892.7
800.3 709.3 619.8 530.2 446.3 365.3 288.6 218.9 154.9 102.3
55.4 39.8 31.3 24.2 17.1 11.4 7.1 4.3 2.8 1.4
1.4 1.4 1.4 1.4 0 0 0
1370.3 1358.9 1327.7 1277.9 1212.5 1134.4 1044.8 945.3 837.3 726.4
618.4 514.6 415.1 324.1 240.2 166.3 105.2 52.6 38.4 31.3
22.7 17.1 11.4 7.1 4.3 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1370.3 1360.4 1333.4 1277.9 1202.6 1115.9 1016.4 904.1 787.5 670.9
560.1 450.6 351.1 264.4 182 115.1 58.3 39.8 31.3 24.2
17.1 11.4 7.1 4.3 2.8 1.4 1.4 1.4 1.4 0
1.4 0 0 0 0 0 0
